??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKT M-71-U-03
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BKT M-71-U-03
VERF
Availability
Available
BC
Order code
BKT000U
TC
Artikelbezeichnung
BKT M-71-U-03
PX
Product view
42717_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Contrast sensor
W
Gewicht
0.46800 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = M, Dimension = 31 x 105.3 x 62.3 mm, Interface = PNP/NPN NO/NC Analog, voltage 0…5.5 V, Input function = Same function as button, Open size 1/2/3/4, Principle of operation = Contrast sensor, Principle of optical operation = Diffuse sensor, focused, Beam characteristic = Focused, Light type = green light/red light, Light spot size = 1.5 x 5 mm at 9 mm, Range = 7...11 mm, Connection = Cable, 3.00 m, PVC, Housing material = Zinc, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.